text.skipToContent text.skipToNavigation

R2-200B01

by Powerohm 

Catalog ID: R2-200B01

Powerohm Braking Resistor, 0.65  Ohms, 230 V

Product Details

General

Application Powerohm
Braking Torque 150 %
Duty Cycling 10 %
Enclosure Type ED2
Horsepower - Maximum 200
Resistance Ohms 0.65 Ohm
System Voltage 230 V
Type R2 Braking Resistor