text.skipToContent text.skipToNavigation

R2-20A10

by Powerohm 

Catalog ID: R2-20A10

Powerohm Braking Resistor, 9.6 Ohms, 230 V

Product Details

General

Application Powerohm
Braking Torque 100 %
Duty Cycling 100 %
Enclosure Type GCE30
Horsepower - Maximum 20
Resistance Ohms 9.6 Ohm
System Voltage 230 V
Type R2 Braking Resistor