text.skipToContent text.skipToNavigation

R2-250A03

by Powerohm 

Catalog ID: R2-250A03

Powerohm Braking Resistor, 0.8 Ohms, 230 V

Product Details

General

Application Powerohm
Braking Torque 100 %
Duty Cycling 30 %
Enclosure Type ED8
Horsepower - Maximum 250
Resistance Ohms 0.8 Ohm
System Voltage 230 V
Type R2 Braking Resistor