text.skipToContent text.skipToNavigation

R2-250A10

by Powerohm 

Catalog ID: R2-250A10

Powerohm Braking Resistor, 0.8 Ohms, 230 V

Product Details

General

Application Powerohm
Braking Torque 100 %
Duty Cycling 100 %
Enclosure Type (2)ED8
Horsepower - Maximum 250
Resistance Ohms 0.8 Ohm
System Voltage 230 V
Type R2 Braking Resistor