text.skipToContent text.skipToNavigation

R2-25A10

by Powerohm 

Catalog ID: R2-25A10

Powerohm Braking Resistor, 7.5 Ohms, 230 V

Product Details

General

Application Powerohm
Braking Torque 100 %
Duty Cycling 100 %
Enclosure Type GCE30
Horsepower - Maximum 25
Resistance Ohms 7.5 Ohm
System Voltage 230 V
Type R2 Braking Resistor