text.skipToContent text.skipToNavigation

R2-2B01

by Powerohm 

Catalog ID: R2-2B01

Powerohm Braking Resistor, 63 Ohms, 230 V

Product Details

General

Application Powerohm
Braking Torque 150 %
Duty Cycling 10 %
Enclosure Type GCE1
Horsepower - Maximum 2
Resistance Ohms 63 Ohm
System Voltage 230 V
Type R2 Braking Resistor