SKU-P14494-10
SKU-P14494-10
PPHID-913258-10

R2-3B01 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R2-3B01

230 V 3 H P 150% Braking Torque 10% Duty 42 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
Powerohm
Braking Torque
150 %
Duty Cycling
10 %
Enclosure Type
GCE1
Horsepower - Maximum
3
Resistance Ohms
42 Ohm
System Voltage
230 V
Type
R2 Braking Resistor

Resources and downloads