text.skipToContent text.skipToNavigation

R2-40A05

by Powerohm 

Catalog ID: R2-40A05

Powerohm Braking Resistor, 4.9 Ohms, 230 V

Product Details

General

Application Powerohm
Braking Torque 100 %
Duty Cycling 50 %
Enclosure Type GCE30
Horsepower - Maximum 40
Resistance Ohms 4.9 Ohm
System Voltage 230 V
Type R2 Braking Resistor