text.skipToContent text.skipToNavigation

R2-50B05

by Powerohm 

Catalog ID: R2-50B05

Powerohm Braking Resistor, 2.5 Ohms, 230 V

Product Details

General

Application Powerohm
Braking Torque 150 %
Duty Cycling 50 %
Enclosure Type ED3
Horsepower - Maximum 50
Resistance Ohms 2.5 Ohm
System Voltage 230 V
Type R2 Braking Resistor