text.skipToContent text.skipToNavigation

R2-5B02

by Powerohm 

Catalog ID: R2-5B02

Powerohm Braking Resistor, 25 Ohms, 230 V

Product Details

General

Application Powerohm
Braking Torque 150 %
Duty Cycling 20 %
Enclosure Type GCE4
Horsepower - Maximum 5
Resistance Ohms 25 Ohm
System Voltage 230 V
Type R2 Braking Resistor