SKU-P14494-10
SKU-P14494-10
PPHID-913258-10

R4-0.5B02 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-0.5B02

460 V 0.5 H P 150% Braking Torque 20% Duty 1000 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
Powerohm
Braking Torque
150 %
Duty Cycling
20 %
Enclosure Type
GCE1
Horsepower - Maximum
0.5
Resistance Ohms
1000 Ohm
System Voltage
460 V
Type
R4 Braking Resistor

Resources and downloads