text.skipToContent text.skipToNavigation

R4-0.75A10

by Powerohm 

Catalog ID: R4-0.75A10

Powerohm Braking Resistor, 1000 Ohms, 460 V

Product Details

General

Application Powerohm
Braking Torque 100 %
Duty Cycling 100 %
Enclosure Type GCE2
Horsepower - Maximum 0.75
Resistance Ohms 1000 Ohm
System Voltage 460 V
Type R4 Braking Resistor