SKU-P14494-10
SKU-P14494-10
PPHID-913258-21

R4-100A05 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-100A05

460 V 100 H P 100% Braking Torque 50% Duty 7.5 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
Powerohm
Braking Torque
100 %
Duty Cycling
50 %
Enclosure Type
ED4
Horsepower - Maximum
100
Resistance Ohms
7.5 Ohm
System Voltage
460 V
Type
R4 Braking Resistor

Resources and downloads