text.skipToContent text.skipToNavigation

R4-10A05

by Powerohm 

Catalog ID: R4-10A05

Powerohm Braking Resistor, 75 Ohms, 460 V

Product Details

General

Application Powerohm
Braking Torque 100 %
Duty Cycling 50 %
Enclosure Type GCE15
Horsepower - Maximum 10
Resistance Ohms 75 Ohm
System Voltage 460 V
Type R4 Braking Resistor