text.skipToContent text.skipToNavigation

R4-125B05

by Powerohm 

Catalog ID: R4-125B05

Powerohm Braking Resistor, 4 Ohms, 460 V

Product Details

General

Application Powerohm
Braking Torque 150 %
Duty Cycling 50 %
Enclosure Type (2)ED5
Horsepower - Maximum 125
Resistance Ohms 4 Ohm
System Voltage 460 V
Type R4 Braking Resistor