HUBBELL
SKU-P14494-10
SKU-P14494-10
PPHID-913258-21

R4-150A05 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-150A05

460 V 150 H P 100% Braking Torque 50% Duty 5 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

Powerohm

Braking Torque

100 %

Catalog Number

R4-150A05

Duty Cycling

50 %

Enclosure Type

ED6

Horsepower - Maximum

150

Resistance Ohms

5 Ohm

System Voltage

460 V

Type

R4 Braking Resistor

Resources and downloads

Specifications