text.skipToContent text.skipToNavigation

R4-15B10

by Powerohm 

Catalog ID: R4-15B10

Powerohm Braking Resistor, 34 Ohms, 460 V

Product Details

General

Application Powerohm
Braking Torque 150 %
Duty Cycling 100 %
Enclosure Type GCE30
Horsepower - Maximum 15
Resistance Ohms 34 Ohm
System Voltage 460 V
Type R4 Braking Resistor