SKU-P14494-10
SKU-P14494-10
PPHID-913258-7

R4-1A10 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-1A10

460 V 1 H P 100% Braking Torque 100% Duty 750 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Resistance Tolerance: +/- 10%

Product details

General

Application
Powerohm
Available Options
Mill Galvanized
Braking Torque
100 %
Duty Cycling
100 %
Enclosure Style
NEMA 1
Enclosure Type
GCE3
Horsepower - Maximum
1
Resistance Ohms
750 Ohm
System Voltage
460 V
Type
R4 Braking Resistor

Dimensions

Depth
5 in
Length
12.375 in
Width
16 in

Resources and downloads