text.skipToContent text.skipToNavigation

R4-1B03

By Powerohm 

Catalog ID: R4-1B03

By Powerohm
Catalog ID:  R4-1B03
Powerohm Braking Resistor, 500 Ohms, 460 V

More Options

Product Details

General

Braking Torque 150 %
Duty Cycling 30 %
Horsepower - Maximum 1
Resistance Ohms 500 Ohm
System Voltage 460 V
Type R4 Brak