text.skipToContent text.skipToNavigation

R4-250A03

by Powerohm 

Catalog ID: R4-250A03

Powerohm Braking Resistor, 3 Ohms, 460 V

Product Details

General

Application Powerohm
Braking Torque 100 %
Duty Cycling 30 %
Enclosure Type ED8
Horsepower - Maximum 250
Resistance Ohms 3 Ohm
System Voltage 460 V
Type R4 Braking Resistor