SKU-P14494-10
SKU-P14494-10
PPHID-913258-8

R4-2B03 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-2B03

460 V 2 H P 150% Braking Torque 30% Duty 250 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
Powerohm
Braking Torque
150 %
Duty Cycling
30 %
Enclosure Type
GCE4
Horsepower - Maximum
2
Resistance Ohms
250 Ohm
System Voltage
460 V
Type
R4 Braking Resistor

Resources and downloads