text.skipToContent text.skipToNavigation

R4-2B03

By Powerohm 

Catalog ID: R4-2B03

By Powerohm
Catalog ID:  R4-2B03
Powerohm Braking Resistor, 250 Ohms, 460 V

More Options

Product Details

General

Application Powerohm
Braking Torque 150 %
Duty Cycling 30 %
Enclosure Type GCE4
Horsepower - Maximum 2
Resistance Ohms 250 Ohm
System Voltage 460 V
Type R4 Braking Resistor