SKU-P14494-10
SKU-P14494-10
PPHID-913258-9

R4-2B10 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-2B10

460 V 2 H P 150% Braking Torque 100% Duty 250 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Resistance Tolerance: +/- 10%

Product details

General

Application
Powerohm
Available Options
Mill Galvanized
Braking Torque
150 %
Duty Cycling
100 %
Enclosure Style
NEMA 1
Enclosure Type
GCE8
Horsepower - Maximum
2
Resistance Ohms
250 Ohm
System Voltage
460 V
Type
R4 Braking Resistor

Dimensions

Depth
5 in
Length
19.375 in
Width
13 in

Resources and downloads