SKU-P14494-10
SKU-P14494-10
PPHID-913258-1

R4-30B01 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-30B01

460 V 30 H P 150% Braking Torque 10% Duty 17 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
Powerohm
Braking Torque
150 %
Duty Cycling
10 %
Enclosure Type
GCE9
Horsepower - Maximum
30
Resistance Ohms
17 Ohm
System Voltage
460 V
Type
R4 Braking Resistor

Resources and downloads