SKU-P14494-10
SKU-P14494-10
PPHID-913258-21

R4-350A02 | Powerohm Braking Resistor

Brand:

Catalog ID:

R4-350A02

460 V 350 H P 100% Braking Torque 20% Duty 2.2 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
Powerohm
Braking Torque
100 %
Duty Cycling
20 %
Enclosure Type
ED6
Horsepower - Maximum
350
Resistance Ohms
2.2 Ohm
System Voltage
460 V
Type
R4 Braking Resistor

Resources and downloads