text.skipToContent text.skipToNavigation

R4-400A02

by Powerohm 

Catalog ID: R4-400A02

Powerohm Braking Resistor, 1.9 Ohms, 460 V

Product Details

General

Application Powerohm
Braking Torque 100 %
Duty Cycling 20 %
Enclosure Type ED6
Horsepower - Maximum 400
Resistance Ohms 1.9 Ohm
System Voltage 460 V
Type R4 Braking Resistor