text.skipToContent text.skipToNavigation

R4-40B03

by Powerohm 

Catalog ID: R4-40B03

Powerohm Braking Resistor, 12.6 Ohms, 460 V

Product Details

General

Application Powerohm
Braking Torque 150 %
Duty Cycling 30 %
Enclosure Type ED2
Horsepower - Maximum 40
Resistance Ohms 12.6 Ohm
System Voltage 460 V
Type R4 Braking Resistor