text.skipToContent text.skipToNavigation

R4-50B02

By Powerohm 

Catalog ID: R4-50B02

By Powerohm
Catalog ID:  R4-50B02
Powerohm Braking Resistor, 10 Ohms, 460 V

More Options

Product Details

General

Braking Torque 150 %
Duty Cycling 20 %
Horsepower - Maximum 50
Resistance Ohms 10 Ohm
System Voltage 460 V
Type R4 Braking Resistor