SKU-P14494-10
SKU-P14494-10
PPHID-913258-21

R4-60A10 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R4-60A10

460 V 60 H P 100% Braking Torque 100% Duty 12.6 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

Resistance Tolerance: +/- 10%

Product details

General

Application
Powerohm
Available Options
Mill Galvanized
Braking Torque
100 %
Duty Cycling
100 %
Enclosure Style
NEMA 1
Enclosure Type
ED4
Horsepower - Maximum
60
Nominal Current (A)
44742
Resistance Ohms
12.6 Ohm
System Voltage
460 V

Dimensions

Depth
32 in
Length
30 in
Width
18 in

Resources and downloads