text.skipToContent text.skipToNavigation

R4-60B03

by Powerohm 

Catalog ID: R4-60B03

Powerohm Braking Resistor, 8.4 Ohms, 460 V

Product Details

General

Application Powerohm
Braking Torque 150 %
Duty Cycling 30 %
Enclosure Type ED3
Horsepower - Maximum 60
Resistance Ohms 8.4 Ohm
System Voltage 460 V
Type R4 Braking Resistor