text.skipToContent text.skipToNavigation

R4-7.5A05

by Powerohm 

Catalog ID: R4-7.5A05

Powerohm Braking Resistor, 100 Ohms, 460 V

Product Details

General

Application Powerohm
Braking Torque 100 %
Duty Cycling 50 %
Enclosure Type GCE10
Horsepower - Maximum 7.5
Resistance Ohms 100 Ohm
System Voltage 460 V
Type R4 Braking Resistor