text.skipToContent text.skipToNavigation

R5-0.75A02

by Powerohm 

Catalog ID: R5-0.75A02

Powerohm Braking Resistor, 1500 Ohms, 575 V

Product Details

General

Application Powerohm
Braking Torque 100 %
Duty Cycling 20 %
Enclosure Type GCE1
Horsepower - Maximum 0.75
Resistance Ohms 1500 Ohm
System Voltage 575 V
Type R5 Braking Resistor