text.skipToContent text.skipToNavigation

R5-0.75B03

by Powerohm 

Catalog ID: R5-0.75B03

Powerohm Braking Resistor, 1000 Ohms, 575 V

Product Details

General

Application Powerohm
Braking Torque 150 %
Duty Cycling 30 %
Enclosure Type GCE1
Horsepower - Maximum 0.75
Resistance Ohms 1000 Ohm
System Voltage 575 V
Type R5 Braking Resistor