SKU-P14494-10
SKU-P14494-10
PPHID-913258-21

R5-150B03 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R5-150B03

575 V 150 H P 150% Braking Torque 30% Duty 5.2 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application

Powerohm

Braking Torque

150 %

Catalog Number

R5-150B03

Duty Cycling

30 %

Enclosure Type

ED6

Horsepower - Maximum

150

Resistance Ohms

5.2 Ohm

System Voltage

575 V

Type

R5 Braking Resistor

Resources and downloads

Specifications