SKU-P14494-10
SKU-P14494-10
PPHID-913258-21

R5-150B05 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R5-150B05

575 V 150 H P 150% Braking Torque 50% Duty 5.2 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
Powerohm
Braking Torque
150 %
Duty Cycling
50 %
Enclosure Type
(2)ED6
Horsepower - Maximum
150
Resistance Ohms
5.2 Ohm
System Voltage
575 V
Type
R5 Braking Resistor

Resources and downloads