text.skipToContent text.skipToNavigation

R5-15B10

by Powerohm 

Catalog ID: R5-15B10

Powerohm Braking Resistor, 52 Ohms, 575 V

Product Details

General

Application Powerohm
Braking Torque 150 %
Duty Cycling 100 %
Enclosure Type GCE30
Horsepower - Maximum 15
Resistance Ohms 52 Ohm
System Voltage 575 V
Type R5 Braking Resistor