text.skipToContent text.skipToNavigation

R5-200A05

by Powerohm 

Catalog ID: R5-200A05

Powerohm Braking Resistor, 5.9 Ohms, 575 V

Product Details

General

Application Powerohm
Braking Torque 100 %
Duty Cycling 50 %
Enclosure Type ED9
Horsepower - Maximum 200
Resistance Ohms 5.9 Ohm
System Voltage 575 V
Type R5 Braking Resistor