SKU-P14494-10
SKU-P14494-10
PPHID-913258-7

R5-3B02 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R5-3B02

575 V3 H P 150% Braking Torque 20% Duty 260 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
Powerohm
Braking Torque
150 %
Duty Cycling
20 %
Enclosure Type
GCE3
Horsepower - Maximum
3
Resistance Ohms
260 Ohm
System Voltage
575 V
Type
R5 Braking Resistor

Resources and downloads