SKU-P14494-10
SKU-P14494-10
PPHID-913258-9

R5-5A05 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R5-5A05

575 V 5 H P 100% Braking Torque 50% Duty 235 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
Powerohm
Braking Torque
100 %
Duty Cycling
50 %
Enclosure Type
GCE8
Horsepower - Maximum
5
Resistance Ohms
235 Ohm
System Voltage
575 V
Type
R5 Braking Resistor

Resources and downloads