SKU-P14494-10
SKU-P14494-10
PPHID-913258-14

R5-7.5A05 | Powerohm Braking Resistor

Brand:

Powerohm Resistors

Catalog ID:

R5-7.5A05

575 V 7.5 H P 100% Braking Torque 50% Duty 150 Ohms

  • Dissipates regenerated power from the motor
  • Keeps the bus voltage from exceeding the rated limit of the drive
  • Provides controlled braking of motor

Product details

General

Application
Powerohm
Braking Torque
100 %
Duty Cycling
50 %
Enclosure Type
GCE10
Horsepower - Maximum
7.5
Resistance Ohms
150 Ohm
System Voltage
575 V
Type
R5 Braking Resistor

Resources and downloads