text.skipToContent text.skipToNavigation

R5-75A01

by Powerohm 

Catalog ID: R5-75A01

Powerohm Braking Resistor, 15.6 Ohms, 575 V

Product Details

General

Application Powerohm
Braking Torque 100 %
Duty Cycling 10 %
Enclosure Type GCE12
Horsepower - Maximum 75
Resistance Ohms 15.6 Ohm
System Voltage 575 V
Type R5 Braking Resistor