text.skipToContent text.skipToNavigation

CR200-500

by Powerohm 

Catalog ID: CR200-500

Powerohm's Type CR Case Resistors are most commonly used for light-duty braking of variable frequency drives, heating and any other low wattage load applications. They are constructed of low temperature coefficient wire coil encapsulated in an aluminum case with ceramic potting material. Units are provided with high temperature wire leads.

  • Continues Wattage -200
  • Resistors are suitable for intermittent and continuous duty applications requiring relatively high resistance and low wattage
  • The compact size of this unit makes it ideal for an installation where space is a premium
  • Resistors can withstand extreme shock, qualifying it for nearly any high vibration application
  • Continues Wattage:200
Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product Details

General

Nominal Current (A) 200
Resistance Ohms 500 Ohm
System Voltage 600 VAC

Dimensions

Depth 1.5
Length 6 in
Width 3 in

Electrical Ratings

Current / Amperage Rating 0.6 A
Maximum Current Rating Amps Continuous 0.6 Amps
Wattage 200 W

Resources/Downloads

Sales Drawings