text.skipToContent text.skipToNavigation

CR250-125

by Powerohm 

Catalog ID: CR250-125

Type CR Case Resistor, 250 W, 125 Ohms

  • Continues Wattage -200
  • Product Details

    General

    Resistance Ohms 125 Ohm

    Dimensions

    Depth 1.5
    Length 6 in
    Width 3 in

    Electrical Ratings

    Current / Amperage Rating 1.3 A
    Maximum Current Rating Amps Continuous 1.3 Amps
    Wattage 250 W

    Resources/Downloads

    Sales Drawings