text.skipToContent text.skipToNavigation

CR250-150

by Powerohm 

Catalog ID: CR250-150

Powerohm's Type CR Case Resistors are most commonly used for light-duty braking of variable frequency drives, heating and any other low wattage load applications. They are constructed of low temperature coefficient wire coil encapsulated in an aluminum case with ceramic potting material. Units are provided with high temperature wire leads.

  • Continues Wattage -200
  • Provide Controlled Braking
  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Continues Wattage:200

Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%

Product Details

General

Nominal Current (A) 250
Resistance Ohms 150 Ohm
System Voltage 600 VAC

Dimensions

Depth 1.5
Length 6 in
Width 3 in

Electrical Ratings

Current / Amperage Rating 1.2 A
Maximum Current Rating Amps Continuous 1.2 Amps
Wattage 250 W

Resources/Downloads

Sales Drawings