text.skipToContent text.skipToNavigation

CR300-1000

by Powerohm 

Catalog ID: CR300-1000

Type CR Case Resistor, 200 W, 1000 Ohms

  • Continues Wattage -300
  • Product Details

    General

    Resistance Ohms 1000 Ohm

    Dimensions

    Depth 1.5
    Length 9 in
    Width 3 in

    Electrical Ratings

    Current / Amperage Rating 0.5 A
    Maximum Current Rating Amps Continuous 0.5 Amps
    Wattage 200 W

    Resources/Downloads

    Sales Drawings