SKU-GL27
SKU-GL27
PPHID-2539576-2

GL37-D | Type GL Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GL50-D

Powerohm's Grid Resistors are most commonly used for motor acceleration and braking, but are also suitable for dynamic braking of variable frequency drives, load banks, harmonic filtering and neutral grounding applications. Resistor banks feature stainless steel stamped elements double insulated from supporting end frames with all silicone mica. The elements are offset and welded to eliminate current carrying washers and unwanted breaks in the current path. Type GL Grid Resistor 5.88 Ohms 50 A

Continues Wattage:14700

Product details

General

Resistance Ohms
5.88 Ohm
System Voltage
600 VAC
Type
Grid Resistor Type GL

Dimensions

Depth
21.5 in
Length
26.5 in
Weight
45 lb
Width
19.44 in

Electrical Ratings

Amperage Rating
50 A
Current / Amperage Rating
50 A
Maximum Current Rating Amps Continuous
50 Amps
Wattage
14700 W

Resources and downloads