SKU-GL27
SKU-GL27
PPHID-2539576-2

ER7-70 | Type GL Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GL37-D

Type GL Grid Resistor 12.32 Ohms 37 A

Continues Wattage -16866

Product details

General

Resistance Ohms
12.32 Ohm
Type
Grid Resistor Type GL

Dimensions

Depth
6 in
Length
26.5 in
Weight
55 lb
Width
19.437 in

Electrical Ratings

Current / Amperage Rating
37 A
Maximum Current Rating Amps Continuous
37 Amps
Wattage
16866 W

Resources and downloads