text.skipToContent text.skipToNavigation

GL63-T

by Powerohm 

Catalog ID: GL63-T

Type GL Grid Resistor, 5.46 Ohms, 63 A

  • Continues Wattage -21671
  • Product Details

    General

    Resistance Ohms 5.46 Ohm
    Type Grid Resistor Type GL

    Dimensions

    Depth 6 in
    Length 26.5 in
    Weight 72 lb
    Width 27.75 in

    Electrical Ratings

    Current / Amperage Rating 63 A
    Maximum Current Rating Amps Continuous 63 Amps
    Wattage 21671 W