SKU-GL27
SKU-GL27
PPHID-2539576-3

GL46-T | Type GL Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GL63-T

Type GL Grid Resistor 5.46 Ohms 63 A

Continues Wattage -21671

Product details

General

Resistance Ohms
5.46 Ohm
Type
Grid Resistor Type GL

Dimensions

Depth
6 in
Length
26.5 in
Weight
72 lb
Width
27.75 in

Electrical Ratings

Current / Amperage Rating
63 A
Maximum Current Rating Amps Continuous
63 Amps
Wattage
21671 W

Resources and downloads