HUBBELL
SKU-GL27
SKU-GL27
PPHID-2539576-2

GL63-D | Type GL Grid Resistor

Brand:

Powerohm Resistors

Catalog ID:

GL85-D

Type GL Grid Resistor 1.7 Ohms 85 A

Continues Wattage -12283

Product details

General

Catalog Number

GL85-D

Resistance Ohms

1.7 Ohm

Type

Grid Resistor Type GL

Dimensions

Depth

6 in

Length

26.5 in

Weight

58 lb

Width

19.437 in

Electrical Ratings

Current / Amperage Rating

85 A

Maximum Current Rating Amps Continuous

85 Amps

Wattage

12283 W

Resources and downloads

Specifications